タイトル | 情報 |
---|---|
Product Number: | HC55185DIMZ96 |
Pkg. Name: | N28.45 |
Pkg. Previous Code: | NDM |
Pkg. Code: | NDM |
Lead Count: | 28 |
Length: | 11.4 mm |
Width: | 11.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | PLCC |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |