タイトル | 情報 |
---|---|
Product Number: | ISL5216KI |
Pkg. Name: | V196.12X12 |
Pkg. Previous Code: | VBK |
Pkg. Code: | VBK |
Lead Count: | 196 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.02 mm |
Pb (Lead) Free: | いいえ |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Pkg. Type: | FBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Solder Ball Terminal |