タイトル 情報
Product Number: 10514S10E
Pkg. Description: Obsolete CC32 IDT OBS
Pkg. Code: CC32
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: NA
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 10
Qty. per Reel: 0
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 0
Re-bake Conditions: NA
Peak Reflow Temp: 0

パッケージの詳細