タイトル 情報
Product Number: 6168LA45LB
Pkg. Description: LCC 10.92x7.36x1.90 mm 1.27mm Pitch
Pkg. Code: LZ20
Lead Count: 20
Length: 10.92 mm
Width: 7.36 mm
Thickness: 1.9 mm
Moisture Sensitivity Bake: 0
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Category: NP
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tube
Qty. per Carrier: 44
Pkg. Type: LCC
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e0

パッケージの詳細