タイトル | 情報 |
---|---|
Product Number: | 74ALVC162831DF |
Pkg. Description: | TVSOP 17.00x6.10x1.00 mm 0.40mm Pitch |
Pkg. Code: | DF80 |
Lead Count: | 80 |
Length: | 17 mm |
Width: | 6.1 mm |
Thickness: | 1 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | 240 |
Pb (Lead) Free: | いいえ |
JEDEC Standard: | MO-153-FF |
タイトル | 情報 |
---|---|
Carrier Type: | Tube |
Qty. per Carrier: | 28 |
Pkg. Type: | TVSOP |
Qty. per Reel: | 0 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 240 |
Pb Free Category: | e0 |