タイトル | 情報 |
---|---|
Product Number: | R9A06G064MGBG#AC0 |
Pkg. Name: | PRBG0484FC-A |
Pkg. Previous Code: | P484F1-100-KN5-1 |
JEITA Standard: | P-BGA484-23x23-1.00 |
Pkg. Code: | pkg_7754 |
Lead Count: | 484 |
Length: | 23 mm |
Width: | 23 mm |
Thickness: | 2.03 mm |
Pb (Lead) Free: | はい |