タイトル | 情報 |
---|---|
Product Number: | 5PB1106CMGK |
Pkg. Description: | COL 2.50x2.50x0.50 mm 0.40mm Pitch |
Pkg. Code: | CMG16 |
Lead Count: | 16 |
Length: | 2.5 mm |
Width: | 2.5 mm |
Thickness: | 0.5 mm |
Moisture Sensitivity Bake: | 0 |
Moisture Exposure Floor Life: | Unlimited@<30C/85%RH |
Category: | G |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Cut Tape |
Qty. per Carrier: | 0 |
Pkg. Type: | COL |
Qty. per Reel: | 4000 |
Reel Size: | 7 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 4 |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | NA |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |