タイトル | 情報 |
---|---|
Product Number: | ISL54065IRUZ-T |
Pkg. Name: | L12.2.2X1.4A |
Pkg. Previous Code: | LWF |
Pkg. Code: | LWF |
Lead Count: | 12 |
Length: | 2.2 mm |
Width: | 1.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | uTQFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |