タイトル | 情報 |
---|---|
Product Number: | X9317WV8IZ-2.7T1 |
Pkg. Name: | M8.173 |
Pkg. Previous Code: | MXQ |
Pkg. Code: | MXQ |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |