タイトル | 情報 |
---|---|
Product Number: | TW8832-LB1-CR |
Pkg. Name: | Q80.10X10 |
Pkg. Previous Code: | QAS |
Pkg. Code: | QAS |
Lead Count: | 80 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Tray |
Pkg. Type: | LQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |