Skip to main content
Renesas Electronics Corporation

Features

  • 40MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
    • *Typical for RXv2 core
  • Wide operating voltage range: 2.7V to 5.5V
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 128KB code flash, 12KB SRAM
  • Diverse package lineup from 48 to 64 pins
  • Up to 50 general-purpose I/O ports
  • Various communication interfaces (SCI, IIC, RSPI, etc.)
  • 40MHz PWM
    • 2 channels for 3-phase complementary switching
  • 3 units × 12-bit A/D converters
  • Comparator × 3ch

Description

The RX23T Group is a 32-bit microcontroller suited for single inverter control and has a built-in floating-point processing unit (FPU) that enables users to easily program complex inverter control algorithms. This helps to greatly reduce the man-hours required for software development and maintenance. Furthermore, thanks to the RX200 core, the current consumed in software standby mode (with RAM retention) is a mere 0.45μA. RX23T microcontrollers operate in a broad voltage range from 2.7V to 5.5V, which is useful for inverter control, and are highly compatible with the RX62T Group at the pin arrangement and software level.

Parameters

AttributesValue
Main CPURXv2
Program Memory (KB)64, 128
RAM (KB)12
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 5.5
I/O Ports37, 40, 50
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)40
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2
SPI (ch)3
I2C (#)3
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)13, 14, 16
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)10
8-Bit Timer (ch)4
Standby operable timerNo
12-Bit A/D Converter (ch)10
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP10 x 10 x 1.7520.65

Application Block Diagrams

48V Mobility Platform Block Diagram
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
Smart Solar Irrigation Pump Controller Block Diagram
Smart Solar Irrigation Pump Controller
The solar irrigation system boosts energy efficiency, reduces grid reliance, and enables smart precision control.
Smart BLDC Ventilation Fan Block Diagram
Smart BLDC Ventilation Fan
Smart BLDC fan controller improves air quality, cuts energy costs, and detects VOCs, moisture, and CO2.
Interactive block diagram of the industrial electronic valve control features a dual MCU system and RS-485 supporting the SIL2 standard.
Industrial Electronic Valve Control
Industrial electronic valve to offer precise, SIL2-compliant control.
E-Bike System with Scalability for Continuous Feature Expansion Block Diagram
E-Bike System
A complete e-bike system with advanced MCUs, power, and BMS devices extends travel and enhances control.
Induction Heating Cooker Block Diagram
Induction Heating Cooker

Additional Applications

  • Industrial
  • Office automation
  • Home appliances

Applied Filters: