Features
- 240MHz RXv3 core (6.01 CoreMark/MHz*), double-precision FPU, and register bank save function that speeds up interrupt response
- *Typical for RXv3 core
- 2.7V to 3.6V operation, single power supply
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Large-capacity memory: 4MB code flash (max), 1MB SRAM
- Dual-bank function convenient for firmware updates
- 32KB data flash that can store data like an EEPROM
- Diverse package lineup from 100 to 224 pins, including 224-pin LFBGA multi-pin package
- Up to 182 I/O ports
- Built-in EtherCAT® slave controller
- Ethernet (IEEE 802.3 compliant, 10Mbps/100Mbps transfer)
- SD Host I/F (supports SD memory/SDIO 1 or 4-bit SD bus)
- USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
- CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
- QSPI (XIP mode not supported)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- 32-bit general-purpose PWM timer, 16-bit PWM timer, 16-bit/32-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 12-bit D/A converter, temperature sensor
- TFT-LCD controller and 2D drawing engine can reduce CPU load at running of LCD display
- Trusted Secure IP enables high level of Root of Trust
- AES, TRNG, RSA, SHA, and ECC encryption engines, key management, flash memory protection
Description
The RX72M Group microcontrollers are high-performance products operating at 240MHz with the RX's third-generation CPU core,"RXv3 core". Double-precision floating-point processing instructions can significantly improve processing power. It incorporates an EtherCAT® slave controller and realizes a system configuration that requires a dedicated controller on a single chip, contributing to a reduction in the number of parts and space saving.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv3 |
| Program Memory (KB) | 2048, 4096 |
| RAM (KB) | 1024 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 73, 112, 137, 183 |
| DRAM I/F | No, SDRAM I/F |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 240 |
| Ethernet speed | 10M/100M |
| Ethernet (ch) | 2 |
| EtherCat (ch) (#) | 2 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 12, 13 |
| SPI (ch) | 15, 16 |
| I2C (#) | 15, 16 |
| CAN (ch) | 3 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0, 1 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 40, 47 |
| 32-Bit Timer (ch) | 5, 7 |
| 16-Bit Timer (ch) (#) | 18 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | No |
| 12-Bit A/D Converter (ch) | 15, 26, 29 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0, 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, Unique ID, AES, 3DES, RSA, ECC, SHA-1, SHA224/SHA256, MD5, MAC, TRNG |
Application Block Diagrams
| Wireless Multi-Channel Isolated Data Logger The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi. | |
| Resolver Motor Control for Small Industrial Robots Compact robotic system offers precise motion control, robust design, and reduced development time. | |
| Industrial Sensor Network Compact industrial sensor network system with flexible interfaces and real-time monitoring. | |
| Mass Flow Controller with EtherCAT & CAN Connectivity MFCs enable mass and flow rate measurements and can be used for gas control in semiconductor manufacturing equipment. |
Additional Applications
- Industrial
- Office Automation
- Consumer
Applied Filters: