Overview

Description

The PS2514-1 and PS2514L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with a high load resistor of several kΩ. The PS2514-1 is in a plastic DIP (Dual In-line Package) and the PS2514L-1 is a lead bending type (Gull-wing) for surface mount.

Features

  • High isolation voltage (BV = 5000Vrms)
  • High collector to emitter voltage (VCEO = 40V)
  • Guaranteed maximum switching speed
    (toff ≤ 25μs @ IF = 5mA, VCC = 5V, RL = 5kΩ)
  • High-speed switching 
    (ton = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ)
    (toff = 15μs TYP. @ IF = 5mA, VCC = 5V, RL = 5kΩ)
  • Embossed tape product: PS2514L-1-F3: 2000 pcs/reel
  • Pb-Free product
  • Safety standards 
    • UL approved: No. E72422 
    • CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) 
    • CQC approved: CQC11001056759/CQC11001056758 CQC11001056865/CQC11001057073 
    • VDE approved: DIN EN 60747-5-2 (VDE 0884 Part2); No. 40008862 (Option)

Comparison

Applications

Applications

  • Power supplies
  • Factory automation (FA) equipment
  • Electronic electricity meters

Documentation

Type Title Date
Datasheet PDF 5.07 MB
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Brochure PDF 2.04 MB 日本語
Product Reliability Report PDF 189 KB
Application Note PDF 466 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models