Overview
Description
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G1A (R5F10ELEAFB) target board achieves simple and easy evaluation of the target MCU.
Features
- Built-in RL78/G1A (R5F10ELEAFB)
- 20MHz oscillator mounted as the main clock, high-speed operation enabled at 2.7V to 3.6V
- Equipped with a universal area (2.54 mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable; peripheral board connectors are equipped with microcontroller pins
- Lead-free (Pb-free) product
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.