Skip to main content
Renesas Electronics Corporation

Features

  • Input operating voltage range: 2.7V to 5.5V
  • 6 synchronous buck regulators (supporting 5A, 3.5A, 2x1.5A, 1A, 0.6A)
  • 3 LDOs (supporting 2x300mA, 50mA), with bypass mode support
  • Dedicated VTTREF for DDR memory
  • Auto PFM/PWM, FPWM, and ultrasonic modes, with selectable PWM fSW
  • Built-in 32kHz crystal oscillator (with bypass), RTC, and coin cell battery/super cap charger
  • DVS and Sleep modes
  • Internally compensated
  • Spread Spectrum
  • I²C Serial Interface (up to 1MHz)
  • Internal Programmable NVM (EEPROM)
  • 6 Programmable MPIOs
  • WatchDog timer
  • Fault protections
  • Pb-free (RoHS compliant)

Description

The RAA215300 is a high-performance, low-cost 9-channel PMIC designed for 32-bit and 64-bit MCU and MPU applications. It supports DDR3, DDR3L, DDR4, and LPDDR4 memory power interfaces. The internally compensated regulators, built-in Real-Time Clock (RTC), 32kHz crystal oscillator, and coin cell battery charger provide a highly integrated, small-footprint power solution ideal for System-on-Module (SoM) applications. The spread spectrum feature and ultrasonic mode provide an effective solution for noise-sensitive RF and audio applications.

For more information or to request documentation, please contact your local Renesas sales representative.

Parameters

AttributesValue
Qualification LevelStandard
Product TypeMPU
Processor SupplierRenesas
Processor NameRZ G1E, G2L, V2L, G2LC, G3S, G3E, G3L, G3SE, V2H, V2N
Total step-down DC/DC converter channels (#)6
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.75
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)5
Outputs (#)9
Function9-ch PMIC
Comm. InterfaceI2C
Battery InterfaceYes, integrated charger
GPIOs (#)6
Integrated Battery ChargerYes, Coin cell/super-capacitor battery charger
Switching Frequency (MHz)0.769 - 1.54

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN8.0 x 8.0 x 0.95560.5

Application Block Diagrams

Collaborative robot (cobot) block diagram features a vision AI MPU, Wi-Fi and Bluetooth LE connectivity, and audio codec for voice detection and recognition.
Collaborative Robot (Cobot)
AI-powered cobot system with vision, voice, and real-time control built on ROS 2.
Visual mapping system block diagram features a LiDAR data acquisition IC, Linux-based compute platform, and single‑supply power design.
Visual Mapping System with LiDAR-Based SLAM
LiDAR-based SLAM visual mapping enabling robust perception and navigation for autonomous robots.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Interactive block diagram of the autonomous mobile robot system combines DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
Interactive block diagram of the digital otoscope system features a dual/quad Arm Cortex-A55 CPU, Wi-Fi/Bluetooth Low Energy module and Arm Ethos-U55 NPU.
Digital Otoscope
Digital otoscope system for high-resolution inner ear imaging and diagnostics.
Interactive block diagram of AI-powered service robot system features a high-end MPU and high-performance PMIC.
Service Robot
AI-powered service robot system with real-time control for smart, safe, and efficient navigation.
Interactive block diagram of the robotic arm system with AI-powered vision and real-time motion control.
Robotic Standard Arm System
Robotic arm system with AI-powered vision and real-time motion control.
Robotic hand interactive block diagram with precise control, real-time feedback, and advanced sensor integration support.
Dexterous Hand
This robotic hand system comes with 6-cylinder control, micro-ROS support, and modular sensor integration.
AI dash camera interactive block diagram features a high-performance vision AI MPU with a power-efficient AI accelerator and HMI integration support.
AI Dash Camera
AI-powered dash camera with high-performance vision processing, ADAS, and real-time intelligent analytics.
High-Performance Vision AI System Block Diagram
High-Performance Vision AI System
High-end vision AI system features real-time object detection and high-efficiency AI accelerators.
Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Industrial Automation Platform with Arm Cortex-A53 Block Diagram
Industrial Automation Platform with Arm Cortex-A53
This industrial automation platform is designed for Arm Cortex-A53 MPUs including the iMX8 series of application processors.
Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.

Additional Applications

  • MCU/MPU/SoC Consumer and Industrial Power
  • Li-ion Battery System Power
  • FPGA System Power
  • Building/Factory Automation System Power

Applied Filters: