Features
- CPU: RL78 core, Max. 24MHz
- Voltage: 1.6V to 5.5V
- Package: 64 to 80-pin QFP
- Memory: SRAM Max. 8KB, Program Flash Max. 128KB
Description
RL78/L13 microcontrollers have a built-in segment LCD driver. Three LCD driving voltage generation methods (external resistance division, capacitive split, and internal voltage boost) are supported, corresponding to a variety of segment LCD panels. They realize low current consumptionNote 1: external resistance division: 1.61 μANote 2, and internal voltage boost: 1.42 μA, and capacitive split: 0.77 µA. With a lineup of 64/80-pin products supporting up to 376 segments, these microcontrollers are perfect for devices with built-in LCD panels such as home appliances and healthcare devices.
Note 1: Current (typ.) at 1/3 bias, subclock operation, HALT mode, and RTC operation.
Note 2: Resistance value for external resistance division = 1000 kΩ.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 16, 32, 48, 64, 96, 128 |
| Data Flash (KB) | 4 |
| RAM (KB) | 1, 2, 4, 6, 8 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
| Supply Voltage (V) | 1.6 - 5.5 |
| I/O Ports | 49, 65 |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 24 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 3, 4 |
| SPI (ch) | 2 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| LIN (#) | 1 |
| 16-Bit Timer (ch) (#) | 9 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 9, 12 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Segment LCD Controller | Yes |
| Security & Encryption | No |
Application Block Diagrams
| Central Vacuum Cleaner BLDC motor central vacuum cleaner offers energy efficiency and remote control for enhanced convenience. | |
| LoRaWAN Gas Meter LoRaWAN network enables automatic, efficient gas meter shutdown with low power and long-range benefits. | |
| Power System for Smart Power Meter with 4G Module Smart power meter system ensures always-on operation with efficient energy use. |
Additional Applications
- Healthcare
- Home Appliance
- Office
- Security
Applied Filters: