Skip to main content
Renesas Electronics Corporation

Features

  • Cortex-A55 (dual or single)
  • Cortex-M33
  • 3D graphics engine (Arm Mali-G31)
  • Video codec (H.264)
  • Camera interface (MIPI-CSI or Parallel-IF)
  • Display interface (MIPI-DSI or Parallel-IF)
  • USB 2.0 interface 2ch, SD interface 2ch
  • CAN interface (CAN FD)
  • Gigabit Ethernet 2ch
  • Memory error detection/correction (ECC)
  • DDR4 or DDR3L memory interface
  • BGA package (15mm x 15mm, 21mm x 21mm)
  • Explore Renesas-validated DRAM Compatibility List

Description

The RZ/G2L microprocessor includes a Cortex®-A55 (1.2GHz) CPU, 16-bit DDR3L/DDR4 interface, 3D graphics engine with Arm® Mali-G31 and video codec (H.264). It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with video capabilities.

The RZ/G2L is also package-compatible and pin-compatible with the RZ/V2L embedded with AI accelerator. This allows RZ/G2L users to easily upgrade to the RZ/V2L for additional AI functions without needing to modify the PCB, keeping migration costs low.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).

Android is a trademark of Google LLC.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports123
NPUNo
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
3D GPUArm Mali-G31
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1200
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)12
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1, 2
MIPI Interfaces (CSI) (ch)1
Image CodecH.264 enc/dec
Segment LCD ControllerNo
Security & EncryptionAES,RSA,ECC,Hash,TRNG,Arm TrustZone,Secure boot, No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA15 x 15 x 1.44560.5
LFBGA21 x 21 x 1.45510.8

Product Comparison

RZ/G2LRZ/G2LCRZ/G2UL
CPUCortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1Cortex-A55 x 1 + Cortex-M33 x 1, Cortex-A55 x 2 + Cortex-M33 x 1Cortex-A55 x 1 + Cortex-M33 x 1
Lead Count (#)456, 551361361
Operating Freq (Max) (MHz)120012001000
3D GPUArm Mali-G31Arm Mali-G31No

Application Block Diagrams

The mobile robot block diagram features a LiDAR data acquisition IC, high-performance Linux-based compute platform and torque-controlled motor drive.
Mobile Robot with LiDAR-Based SLAM
The system delivers seamless sensing and motion via LiDAR, compute, and motor control.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Industrial IoT Gateway with Multiple PHY Block Diagram
Industrial IoT Gateway with Multiple PHY
Scalable IIoT gateway with edge processing and rich wired and wireless interfaces.
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
Access Control System with NFC, Camera, and Capacitive Touch Authentication
The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support.
Mobile Point of Sale (mPoS) Terminal Block Diagram
Mobile Point of Sale (mPoS) Terminal
Mobile PoS with secure, wireless, multi-payment support for seamless transactions anywhere.
MPU-based single board computer block diagram with Wi-Fi, GPS, LTE, Bluetooth Low Energy connectivity featuring a high-performance PMIC, audio codec, and clock generator.
MPU-Based Single Board Computer
SBC with Linux support, wireless connectivity, and compact form factor for embedded applications.
Network Gateway for Bluetooth Low Energy Mesh Block Diagram
Network Gateway for Bluetooth Low Energy Mesh
Gateway design with dual-core MPU, Bluetooth LE Mesh, Wi-Fi, local/cloud storage, alarms, and secure communication.
Barcode Scanner System Block Diagram
Barcode Scanner System
Dual-core Cortex-A55-based barcode scanner with object detection, safe operation, and flexible connectivity.
Single Board Computer Block Diagram
Single Board Computer for Advanced HMI and Edge AI Applications
Compact SBC supports HMI and Edge AI with dual-core MPU, DRP-AI, Wi-Fi, Bluetooth LE, and NFC connectivity.
HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.

Additional Applications

  • Industrial HMI+Video
  • Intercom/Doorbell
  • POS terminal
  • Home appliance
  • Home security camera

Applied Filters: