RZ/V2L Vision AI Platform Reference Design
PerCV.ai is an RZ/V-compatible, end-to-end software and services platform that brings together all the building blocks necessary for deploying and scaling computer...
µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators and this saves system costs. µPD720115 enhances operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 670 KB | |
Product Reliability Report | PDF 395 KB | |
Manual - Hardware | PDF 381 KB | |
Product Reliability Report | PDF 409 KB | |
Brochure | PDF 1.11 MB | |
5 items
|
PerCV.ai is an RZ/V-compatible, end-to-end software and services platform that brings together all the building blocks necessary for deploying and scaling computer...
This is a USB2.0 4-ports Hub reference design with uPD720115K8-701-BAL-A. This plug-n-play Hub expands 4 USB2.0 ports from PC’s USB2.x port. No driver required for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.