Title | Information |
---|---|
Product Number: | M34518M2-XXXSP#U0 |
Pkg. Name: | PRDP0032BA-A |
Pkg. Previous Code: | 32P4B |
JEITA Standard: | P-SDIP32-8.9x28-1.78 |
Pkg. Code: | pkg_426 |
Lead Count: | 32 |
Length: | 28 mm |
Width: | 9 mm |
Thickness: | 5.08 mm |
Pb (Lead) Free: | Yes |