Title Information
Product Number: HD64F3684GFPIV
Pkg. Name:PLQP0064KC-A
Pkg. Previous Code:FP-64E
JEITA Standard:P-LFQFP64-10x10-0.50
Pkg. Code: pkg_104
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC

More Package Details