Title Information
Product Number: HD6417615ARF
Pkg. Name:PLQP0208KA-A
Pkg. Previous Code:FP-208C
JEITA Standard:P-LFQFP208-28x28-0.50
Pkg. Code: pkg_111
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 1.7 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details