Title Information
Product Number: DF36049GHWV
Pkg. Name:PRQP0080JB-A
Pkg. Previous Code:FP-80A
JEITA Standard:P-QFP80-14x14-0.65
Pkg. Code: pkg_74
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details