Title |
Information |
Product Number: |
DF36024GFXV |
Pkg. Name: | PLQP0048JA-A |
Pkg. Previous Code: | FP-48F |
JEITA Standard: | P-LQFP48-10x10-0.65 |
Pkg. Code: |
pkg_103 |
Lead Count: |
48 |
Length: |
10 mm |
Width: |
10 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
LQFP |
Pkg. Class: |
IC |
listMore Package Details