Title |
Information |
Product Number: |
DF36022FTV |
Pkg. Name: | PVQN0048KA-A |
Pkg. Previous Code: | TNP-48 |
JEITA Standard: | P-VQFN48-7x7-0.50 |
Pkg. Code: |
pkg_843 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
VQFN |
Pkg. Class: |
IC |
listMore Package Details