Title |
Information |
Product Number: |
DF36024GFYWV |
Pkg. Name: | PLQP0048KC-A |
Pkg. Previous Code: | FP-48B |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: |
pkg_101 |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.7 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
LQFP |
Pkg. Class: |
IC |
listMore Package Details