Title Information
Product Number: M34524M8-XXXFP#W4
Pkg. Name:PRQP0064GA-A
Pkg. Previous Code:64P6N-A
JEITA Standard:P-QFP64-14x14-0.80
Pkg. Code: pkg_479
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details