Title Information
Product Number: DF2643T25V
Pkg. Name: PRQP0144KB-A
Pkg. Previous Code: FP-144JV
JEITA Standard: P-FQFP144-20x20-0.50
Pkg. Code: pkg_770
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details