Title Information
Product Number: M30625FGMGP#D5
Pkg. Name:PRQP0080JA-A
Pkg. Previous Code:80P6S-A
JEITA Standard:P-QFP80-14x14-0.65
Pkg. Code: pkg_483
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 3.05 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details