Title |
Information |
Product Number: |
DF38086RLP10V |
Pkg. Name: | PTLG0085JA-A |
Pkg. Previous Code: | TLP-85V |
JEITA Standard: | P-TFLGA85-7x7-0.65 |
Pkg. Code: |
pkg_609 |
Lead Count: |
85 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.2 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
TFLGA |
Pkg. Class: |
IC |
listMore Package Details