Title Information
Product Number: DF38447WV
Pkg. Name:PTQP0100LC-A
Pkg. Previous Code:TFP-100G
JEITA Standard:P-TFQFP100-12x12-0.40
Pkg. Code: pkg_130
Lead Count: 100
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Pkg. Class: IC

More Package Details