Title | Information |
---|---|
Product Number: | M34571G6-XXXFP#W4 |
Pkg. Name: | PRSP0024GA-A |
Pkg. Previous Code: | 24P2Q-A |
JEITA Standard: | P-SSOP24-5.3x10.1-0.80 |
Pkg. Code: | pkg_449 |
Lead Count: | 24 |
Length: | 10 mm |
Width: | 5 mm |
Thickness: | 2.1 mm |
Pb (Lead) Free: | Yes |