Title |
Information |
Product Number: |
DF38799FP10WV |
Pkg. Name: | PLQP0100KB-A |
Pkg. Previous Code: | FP-100U |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: |
pkg_7157 |
Lead Count: |
100 |
Length: |
14 mm |
Width: |
14 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
LQFP |
Pkg. Class: |
IC |
listMore Package Details