Title Information
Product Number: R8A77850BANBGNV#G0
Pkg. Name:PRBG0436GA-A
Pkg. Previous Code:436F7S
JEITA Standard:P-HFBGA436-19x19-0.80
Pkg. Code: pkg_6852
Lead Count: 436
Length: 19 mm
Width: 19 mm
Thickness: 2.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details