Title Information
Product Number: DF2609FC20WV
Pkg. Name:PRQP0144KA-A
Pkg. Previous Code:FP-144GV
JEITA Standard:P-FQFP144-20x20-0.50
Pkg. Code: pkg_771
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details