Title |
Information |
Product Number: |
DF38524HV |
Pkg. Name: | PRQP0080JB-A |
Pkg. Previous Code: | FP-80A |
JEITA Standard: | P-QFP80-14x14-0.65 |
Pkg. Code: |
pkg_74 |
Lead Count: |
80 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
3.05 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
QFP |
Pkg. Class: |
IC |
listMore Package Details