Title Information
Product Number: R5F56104WNBG#U0
Pkg. Name:PLBG0176GA-A
Pkg. Previous Code:BP-176V
JEITA Standard:P-LFBGA176-13x13-0.80
Pkg. Code: pkg_715
Lead Count: 176
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details