Title Information
Product Number: DF38537WV
Pkg. Name:PTQP0080KC-A
Pkg. Previous Code:TFP-80CV
JEITA Standard:P-TFQFP80-12x12-0.50
Pkg. Code: pkg_739
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Pkg. Class: IC

More Package Details