Title Information
Product Number: R5F2M111ANSP#W4
Pkg. Name:PTSP0014JA-B
Pkg. Previous Code:TTP-14DV
JEITA Standard:P-TSSOP14-4.4x5-0.65
Pkg. Code: pkg_47
Lead Count: 14
Length: 5 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details