Title Information
Product Number: R5F2M111ANDD#U0
Pkg. Name:PRDP0014AC-A
Pkg. Previous Code:14P4X-A
JEITA Standard:P-DIP14-6.35x19.3-2.54
Pkg. Code: pkg_8685
Lead Count: 14
Length: 19 mm
Width: 6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details