Title Information
Product Number: R5F74552KBG
Pkg. Name:PRBG0176GA-A
JEITA Standard:P-FBGA176-13x13-0.80
Pkg. Code: pkg_1508
Lead Count: 176
Length: 13 mm
Width: 13 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details