Title Information
Product Number: UPD78F1146GK-GAJ-AX
Pkg. Name:PLQP0064JA-C
Pkg. Previous Code:P64GK-65-GAJ-2
JEITA Standard:P-LQFP64-12x12-0.65
Pkg. Code: pkg_3024
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details