Title Information
Product Number: UPD78F1144AGA(R)-HAB-AX
Pkg. Name:PTQP0064LC-B
Pkg. Previous Code:P64GA-40-HAB-2
JEITA Standard:P-TFQFP64-7x7-0.40
Pkg. Code: pkg_3307
Lead Count: 64
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details