Title Information
Product Number: UPD78F9232CS(S)-CAA-A
Pkg. Name:PRDP0032BD-A
Pkg. Previous Code:P32CS-70-CAA-1
JEITA Standard:P-SDIP32-0300-1.78
Pkg. Code: pkg_8145
Lead Count: 32
Width: 8 mm
Thickness: 3.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details