Title Information
Product Number: UPD78F1027GC-GAD-AX
Pkg. Name:PLQP0080JB-C
Pkg. Previous Code:P80GC-65-GAD-2
JEITA Standard:P-LQFP80-14x14-0.65
Pkg. Code: pkg_3029
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details