Title Information
Product Number: UPD78F1008F1-AN1-A
Pkg. Name:PVBG0064KD-A
Pkg. Previous Code:P64F1-50-AN1-2
JEITA Standard:P-VFBGA64-5x5-0.50
Pkg. Code: pkg_2920
Lead Count: 64
Length: 5 mm
Width: 5 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details