Title Information
Product Number: UPD78F0527AGB-GAG-E1-AX
Pkg. Name:PLQP0052JD-B
Pkg. Previous Code:P52GB-65-UET-2
JEITA Standard:P-LQFP52-10x10-0.65
Pkg. Code: pkg_3009
Lead Count: 52
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details