Title Information
Product Number: UPD78F0512AGB-GAF-E2-AX
Pkg. Name:PLQP0044GC-B
Pkg. Previous Code:P44GB-80-GAF-2
JEITA Standard:P-LQFP44-10x10-0.80
Pkg. Code: pkg_3000
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details