Title Information
Product Number: UPD78F0587K8(S)-XXX-4B4-AX
Pkg. Name:PWQN0040KC-A
Pkg. Previous Code:P40K8-50-4B4-5
JEITA Standard:P-HWQFN40-6x6-0.50
Pkg. Code: pkg_3439
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details