Title Information
Product Number: UPD78F0034ACW-A
Pkg. Name:PRDP0064BD-A
Pkg. Previous Code:P64C-70-750A
JEITA Standard:P-SDIP64-0750-1.78
Pkg. Code: pkg_7691
Lead Count: 64
Length: 58 mm
Width: 17 mm
Thickness: 5.08 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details