Title Information
Product Number: UPD780031AGC-XXX-8BS-A
Pkg. Name: PLQP0064GC-B
Pkg. Previous Code: P64GC-80-8BS
JEITA Standard: P-LQFP64-14x14-0.80
Pkg. Code: pkg_8039
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details